Grove Gear HM230-100-1-1.938-180TC
Part #:HM230-100-1-1.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AE1: | 0.6 |
| G: | 2 | F: | 4 |
| BF: | 0.53 | B: | 8.12 |
| AE2: | 0.36 | AJ: | 7.25 |
| V: | 2.51 in | I: | 4.84 in |
| C: | 8.88 in | AD: | 6.53 |
| Center Distance (in): | 3 in | BD: | 9 |
| L: | 6.57 in | AK: | 8.5 |
| L1: | 9.82 in | U: | 0.875 in |
| T: | 1.938 | BE1: | 0.5 in |
| D: | 3.25 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.603 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.938 in | Ratio: | 100:1 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

