Grove Gear HM230-100-1-1.938-180TC-L1
Part #:HM230-100-1-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | V: | 2.51 in |
| T: | 1.938 | BF: | 0.53 |
| G: | 2 | AK: | 8.5 |
| I: | 4.84 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| BE1: | 0.5 in | B: | 8.12 |
| AD: | 6.53 | AG: | 7.5 |
| BD: | 9 | AE2: | 0.36 |
| F: | 4 | AE1: | 0.6 |
| L: | 6.57 in | C: | 8.88 in |
| U: | 0.875 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Model Code: | HM230 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Bore Code: | 31 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

