Grove Gear HM230-100-1-1.938-180TC-L2
Part #:HM230-100-1-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | G: | 2 |
| AE2: | 0.36 | F: | 4 |
| C: | 8.88 in | BF: | 0.53 |
| BD: | 9 | L1: | 9.82 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| V: | 2.51 in | T: | 1.938 |
| L: | 6.57 in | I: | 4.84 in |
| AD: | 6.53 | U: | 0.875 in |
| AK: | 8.5 | AJ: | 7.25 |
| B: | 8.12 | AG: | 7.5 |
| AE1: | 0.6 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 31 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM230 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

