Grove Gear HM230-100-1-1.938-180TC-L4
Part #:HM230-100-1-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AD: | 6.53 |
| L1: | 9.82 in | AK: | 8.5 |
| B: | 8.12 | BF: | 0.53 |
| C: | 8.88 in | AE1: | 0.6 |
| V: | 2.51 in | L: | 6.57 in |
| BE1: | 0.5 in | AG: | 7.5 |
| D: | 3.25 | AJ: | 7.25 |
| Center Distance (in): | 3 in | T: | 1.938 |
| F: | 4 | I: | 4.84 in |
| AE2: | 0.36 | G: | 2 |
| U: | 0.875 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 0.603 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

