How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | I: | 4.84 in |
| L: | 6.57 in | G: | 2 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE1: | 0.6 | AG: | 7.5 |
| BD: | 9 | AD: | 6.53 |
| V: | 2.51 in | AE2: | 0.36 |
| B: | 8.12 | F: | 4 |
| C: | 8.88 in | AK: | 8.5 |
| L1: | 9.82 in | T: | 1.938 |
| AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Motor Frame Size: | 210TC | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

