Grove Gear HM230-100-1-1.938-56C-L1
Part #:HM230-100-1-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BF: | 0.41 |
| AE1: | 0.6 | AE2: | 0.36 |
| I: | 4.84 in | U: | 0.875 in |
| AD: | 6.53 | AJ: | 5.88 |
| AG: | 7.5 | G: | 2 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| B: | 8.12 | T: | 1.938 |
| F: | 4 | BD: | 5.88 |
| AK: | 4.5 | LM: | 8.82 |
| BE: | 0.38 in | D: | 3.25 |
| V: | 2.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

