Grove Gear HM230-100-1-1.938-56C-L9
Part #:HM230-100-1-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AE1: | 0.6 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| U: | 0.875 in | AD: | 6.53 |
| L: | 6.57 in | BE: | 0.38 in |
| AK: | 4.5 | B: | 8.12 |
| AG: | 7.5 | AE2: | 0.36 |
| BD: | 5.88 | F: | 4 |
| V: | 2.51 in | D: | 3.25 |
| G: | 2 | C: | 8.88 in |
| I: | 4.84 in | BF: | 0.41 |
| LM: | 8.82 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.603 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

