How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 2 |
| I: | 4.84 in | C: | 8.88 in |
| D: | 3.25 | BF: | 0.41 |
| T: | 1.188 | BE: | 0.38 in |
| AE2: | 0.36 | LM: | 8.82 |
| AK: | 4.5 | AE1: | 0.6 |
| AJ: | 5.88 | U: | 0.875 in |
| F: | 4 | V: | 2.51 in |
| B: | 8.12 | AG: | 7.5 |
| L: | 6.57 in | AD: | 6.53 |
| Center Distance (in): | 3 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Bore Code: | 19 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Model Code: | HM230 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.603 |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

