How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BE: | 0.38 in |
| AD: | 6.53 | AG: | 7.5 |
| F: | 4 | T: | 1.188 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AE1: | 0.6 | AJ: | 5.88 |
| BD: | 5.88 | L: | 6.57 in |
| I: | 4.84 in | BF: | 0.41 |
| G: | 2 | B: | 8.12 |
| U: | 0.875 in | D: | 3.25 |
| AK: | 4.5 | C: | 8.88 in |
| LM: | 8.82 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.603 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Bore Code: | 19 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

