How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE1: | 0.6 |
| AD: | 6.53 | AG: | 7.5 |
| LM: | 8.82 | U: | 0.875 in |
| Center Distance (in): | 3 in | F: | 4 |
| BF: | 0.41 | B: | 8.12 |
| BE: | 0.38 in | AE2: | 0.36 |
| C: | 8.88 in | AJ: | 5.88 |
| D: | 3.25 | V: | 2.51 in |
| T: | 1.188 | I: | 4.84 in |
| G: | 2 | L: | 6.57 in |
| AK: | 4.5 |
Technical Specifications
| Assembly: | HM-2 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.603 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Model Code: | HM230 | Ratio: | 100:1 |
| Bore Code: | 19 | Service Factor: | 1 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

