How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | U: | 0.875 in |
| G: | 2 | AJ: | 7.25 |
| I: | 4.84 in | T: | 1.188 |
| F: | 4 | AK: | 8.5 |
| AD: | 6.53 | AG: | 7.5 |
| B: | 8.12 | C: | 8.88 in |
| BF: | 0.53 | L1: | 9.82 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| D: | 3.25 | BD: | 9 |
| AE1: | 0.6 | BE1: | 0.5 in |
| V: | 2.51 in |
Technical Specifications
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Ratio: | 100:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 0.603 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

