Grove Gear HM230-100-2-1.188-56C-L3
Part #:HM230-100-2-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | B: | 8.12 |
| LM: | 8.82 | L: | 6.57 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AG: | 7.5 | D: | 3.25 |
| U: | 0.875 in | AK: | 4.5 |
| T: | 1.188 | AE2: | 0.36 |
| C: | 8.88 in | BD: | 5.88 |
| G: | 2 | AD: | 6.53 |
| BF: | 0.41 | V: | 2.51 in |
| F: | 4 | BE: | 0.38 in |
| AJ: | 5.88 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 0.603 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

