Grove Gear HM230-100-2-1.188-56C-L9
Part #:HM230-100-2-1.188-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | I: | 4.84 in |
| G: | 2 | AJ: | 5.88 |
| AG: | 7.5 | AE2: | 0.36 |
| T: | 1.188 | Center Distance (in): | 3 in |
| BF: | 0.41 | LM: | 8.82 |
| AE1: | 0.6 | C: | 8.88 in |
| BD: | 5.88 | B: | 8.12 |
| F: | 4 | L: | 6.57 in |
| U: | 0.875 in | BE: | 0.38 in |
| V: | 2.51 in | D: | 3.25 |
| AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.603 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

