How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | T: | 1.25 |
| LM: | 8.82 | BE: | 0.38 in |
| F: | 4 | I: | 4.84 in |
| AJ: | 5.88 | L: | 6.57 in |
| C: | 8.88 in | AD: | 6.53 |
| AE2: | 0.36 | U: | 0.875 in |
| G: | 2 | AE1: | 0.6 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AG: | 7.5 | BF: | 0.41 |
| BD: | 5.88 | B: | 8.12 |
| AK: | 4.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.603 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

