How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AE1: | 0.6 |
| T: | 1.25 | BF: | 0.41 |
| D: | 3.25 | BE: | 0.38 in |
| AK: | 4.5 | LM: | 8.82 |
| G: | 2 | U: | 0.875 in |
| B: | 8.12 | Center Distance (in): | 3 in |
| AJ: | 5.88 | I: | 4.84 in |
| C: | 8.88 in | BD: | 5.88 |
| AE2: | 0.36 | F: | 4 |
| L: | 6.57 in | AD: | 6.53 |
| V: | 2.51 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.250 in | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Assembly: | HM-2 |
| Model Code: | HM230 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

