How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AG: | 7.5 | AD: | 6.53 |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | C: | 8.88 in |
| L: | 6.57 in | I: | 4.84 in |
| LM: | 8.82 | D: | 3.25 |
| B: | 8.12 | F: | 4 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| T: | 1.25 | G: | 2 |
| U: | 0.875 in | AE1: | 0.6 |
| V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3 | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Bore Code: | 20 | Output RPM: | 17.5 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.250 in | Model Code: | HM230 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.603 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

