How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L1: | 9.82 in |
| BD: | 9 | I: | 4.84 in |
| C: | 8.88 in | AG: | 7.5 |
| D: | 3.25 | U: | 0.875 in |
| AE2: | 0.36 | BF: | 0.53 |
| AD: | 6.53 | F: | 4 |
| L: | 6.57 in | V: | 2.51 in |
| AE1: | 0.6 | BE1: | 0.5 in |
| G: | 2 | AK: | 8.5 |
| T: | 1.25 | B: | 8.12 |
| AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 100:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 0.603 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

