How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | B: | 8.12 |
| AJ: | 7.25 | BD: | 9 |
| AE1: | 0.6 | V: | 2.51 in |
| T: | 1.25 | AK: | 8.5 |
| AG: | 7.5 | BE1: | 0.5 in |
| F: | 4 | Center Distance (in): | 3 in |
| AE2: | 0.36 | C: | 8.88 in |
| G: | 2 | BF: | 0.53 |
| L: | 6.57 in | D: | 3.25 |
| U: | 0.875 in | I: | 4.84 in |
| L1: | 9.82 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Bore Code: | 20 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

