How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 1.25 | C: | 8.88 in |
| L: | 6.57 in | LM: | 8.82 |
| AG: | 7.5 | AE2: | 0.36 |
| G: | 2 | U: | 0.875 in |
| I: | 4.84 in | B: | 8.12 |
| AD: | 6.53 | AE1: | 0.6 |
| D: | 3.25 | Center Distance (in): | 3 in |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 56C |
| Ratio: | 100:1 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

