How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | T: | 1.25 |
| I: | 4.84 in | F: | 4 |
| U: | 0.875 in | AG: | 7.5 |
| V: | 2.51 in | G: | 2 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| LM: | 8.82 | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| B: | 8.12 | BE: | 0.38 in |
| AE2: | 0.36 | AD: | 6.53 |
| AE1: | 0.6 | D: | 3.25 |
| BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | HM230 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.603 | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

