How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | G: | 2 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| C: | 8.88 in | AG: | 7.5 |
| L: | 6.57 in | D: | 3.25 |
| V: | 2.51 in | AE1: | 0.6 |
| F: | 4 | LM: | 8.82 |
| T: | 1.438 | B: | 8.12 |
| I: | 4.84 in | AD: | 6.53 |
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.36 | AK: | 4.5 |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.603 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Model Code: | HM230 | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

