How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | Center Distance (in): | 3 in |
| AE1: | 0.6 | U: | 0.875 in |
| AJ: | 7.25 | D: | 3.25 |
| AE2: | 0.36 | B: | 8.12 |
| F: | 4 | C: | 8.88 in |
| BF: | 0.53 | I: | 4.84 in |
| AG: | 7.5 | V: | 2.51 in |
| BD: | 9 | L1: | 9.82 in |
| AD: | 6.53 | AK: | 8.5 |
| T: | 1.5 | BE1: | 0.5 in |
| G: | 2 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.500 in |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Model Code: | HM230 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

