How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | L1: | 9.82 in |
| AD: | 6.53 | BE1: | 0.5 in |
| I: | 4.84 in | BF: | 0.53 |
| F: | 4 | L: | 6.57 in |
| AG: | 7.5 | AE2: | 0.36 |
| BD: | 9 | C: | 8.88 in |
| T: | 1.5 | U: | 0.875 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| AK: | 8.5 | B: | 8.12 |
| G: | 2 | AJ: | 7.25 |
| V: | 2.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 24 | Ratio: | 100:1 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.603 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

