How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| V: | 2.51 in | U: | 0.875 in |
| AE2: | 0.36 | L: | 6.57 in |
| AJ: | 7.25 | AE1: | 0.6 |
| T: | 1.5 | C: | 8.88 in |
| AG: | 7.5 | Center Distance (in): | 3 in |
| D: | 3.25 | BF: | 0.53 |
| BD: | 9 | I: | 4.84 in |
| G: | 2 | F: | 4 |
| AD: | 6.53 | L1: | 9.82 in |
| B: | 8.12 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 0.603 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Bore Code: | 24 |
| Output RPM: | 17.5 | Assembly: | HM-2 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.500 in |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

