Grove Gear HM230-100-2-1.500-56C-L1
Part #:HM230-100-2-1.500-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| B: | 8.12 | T: | 1.5 |
| V: | 2.51 in | AE2: | 0.36 |
| L: | 6.57 in | U: | 0.875 in |
| BD: | 5.88 | I: | 4.84 in |
| F: | 4 | D: | 3.25 |
| C: | 8.88 in | AE1: | 0.6 |
| BF: | 0.41 | LM: | 8.82 |
| AD: | 6.53 | AG: | 7.5 |
| G: | 2 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.603 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

