How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BD: | 5.88 |
| D: | 3.25 | L: | 6.57 in |
| AK: | 4.5 | C: | 8.88 in |
| T: | 1.625 | U: | 0.875 in |
| I: | 4.84 in | V: | 2.51 in |
| BE: | 0.38 in | G: | 2 |
| B: | 8.12 | AJ: | 5.88 |
| BF: | 0.41 | AD: | 6.53 |
| AE1: | 0.6 | F: | 4 |
| AG: | 7.5 | LM: | 8.82 |
| Center Distance (in): | 3 in |
Technical Specifications
| Model Code: | HM230 | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.603 |
| Assembly: | HM-2 | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

