How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.625 |
| F: | 4 | L: | 6.57 in |
| L1: | 9.82 in | B: | 8.12 |
| AG: | 7.5 | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | AE2: | 0.36 |
| AD: | 6.53 | G: | 2 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| C: | 8.88 in | D: | 3.25 |
| U: | 0.875 in | V: | 2.51 in |
| BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 26 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 100:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.603 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

