How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 2.51 in |
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.36 | AE1: | 0.6 |
| AG: | 7.5 | BF: | 0.41 |
| F: | 4 | C: | 8.88 in |
| T: | 1.625 | LM: | 8.82 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| U: | 0.875 in | I: | 4.84 in |
| G: | 2 | L: | 6.57 in |
| B: | 8.12 | BE: | 0.38 in |
| D: | 3.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 26 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

