How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BF: | 0.41 |
| LM: | 8.82 | L: | 6.57 in |
| U: | 0.875 in | B: | 8.12 |
| BD: | 5.88 | AE1: | 0.6 |
| AK: | 4.5 | F: | 4 |
| V: | 2.51 in | D: | 3.25 |
| G: | 2 | Center Distance (in): | 3 in |
| T: | 1.688 | AE2: | 0.36 |
| AG: | 7.5 | BE: | 0.38 in |
| C: | 8.88 in | AJ: | 5.88 |
| AD: | 6.53 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

