How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AK: | 4.5 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| U: | 0.875 in | B: | 8.12 |
| T: | 1.688 | L: | 6.57 in |
| AJ: | 5.88 | D: | 3.25 |
| F: | 4 | C: | 8.88 in |
| AE2: | 0.36 | BF: | 0.41 |
| AE1: | 0.6 | BE: | 0.38 in |
| G: | 2 | BD: | 5.88 |
| V: | 2.51 in | AD: | 6.53 |
| I: | 4.84 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.603 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Service Factor: | 1 | Model Code: | HM230 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

