How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | BE: | 0.38 in |
| AE2: | 0.36 | I: | 4.84 in |
| T: | 1.688 | V: | 2.51 in |
| D: | 3.25 | U: | 0.875 in |
| B: | 8.12 | Center Distance (in): | 3 in |
| BF: | 0.41 | G: | 2 |
| BD: | 5.88 | AE1: | 0.6 |
| C: | 8.88 in | AD: | 6.53 |
| F: | 4 | L: | 6.57 in |
| LM: | 8.82 | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.603 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Model Code: | HM230 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

