How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | D: | 3.25 |
| BD: | 9 | B: | 8.12 |
| BE1: | 0.5 in | T: | 1.688 |
| I: | 4.84 in | AK: | 8.5 |
| AE2: | 0.36 | C: | 8.88 in |
| AJ: | 7.25 | AD: | 6.53 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| L1: | 9.82 in | U: | 0.875 in |
| G: | 2 | F: | 4 |
| AE1: | 0.6 | AG: | 7.5 |
| V: | 2.51 in |
Technical Specifications
| Model Code: | HM230 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.603 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Center Distance (in): | 3 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

