How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | I: | 4.84 in |
| AK: | 4.5 | T: | 1.688 |
| C: | 8.88 in | BF: | 0.41 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| F: | 4 | LM: | 8.82 |
| L: | 6.57 in | BE: | 0.38 in |
| AG: | 7.5 | D: | 3.25 |
| V: | 2.51 in | AJ: | 5.88 |
| B: | 8.12 | BD: | 5.88 |
| AD: | 6.53 | AE1: | 0.6 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Bore Code: | 27 |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

