How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | U: | 0.875 in |
| L: | 6.57 in | AD: | 6.53 |
| B: | 8.12 | D: | 3.25 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| T: | 1.688 | F: | 4 |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.36 | AE1: | 0.6 |
| I: | 4.84 in | G: | 2 |
| AK: | 4.5 | LM: | 8.82 |
| V: | 2.51 in | AG: | 7.5 |
| C: | 8.88 in |
Technical Specifications
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 100:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

