How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AE2: | 0.36 |
| T: | 1.75 | BF: | 0.41 |
| C: | 8.88 in | AD: | 6.53 |
| BD: | 5.88 | B: | 8.12 |
| D: | 3.25 | F: | 4 |
| AK: | 4.5 | AE1: | 0.6 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| LM: | 8.82 | U: | 0.875 in |
| BE: | 0.38 in | L: | 6.57 in |
| I: | 4.84 in | V: | 2.51 in |
| G: | 2 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Output Diameter (in): | 1.750 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.603 | Motor Frame Size: | 140TC |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

