How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | I: | 4.84 in |
| AE1: | 0.6 | T: | 1.75 |
| Center Distance (in): | 3 in | D: | 3.25 |
| U: | 0.875 in | V: | 2.51 in |
| L1: | 9.82 in | G: | 2 |
| C: | 8.88 in | F: | 4 |
| AJ: | 7.25 | BD: | 9 |
| AD: | 6.53 | L: | 6.57 in |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 7.5 |
| B: | 8.12 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Model Code: | HM230 | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 28 | Output Diameter (in): | 1.750 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

