How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AD: | 6.53 |
| C: | 8.88 in | B: | 8.12 |
| L: | 6.57 in | AJ: | 7.25 |
| U: | 0.875 in | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 3 in |
| AK: | 8.5 | F: | 4 |
| AE2: | 0.36 | BE1: | 0.5 in |
| T: | 1.75 | L1: | 9.82 in |
| V: | 2.51 in | AG: | 7.5 |
| D: | 3.25 | AE1: | 0.6 |
| I: | 4.84 in |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 0.603 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.750 in |
| Thrust Rating - output shaft: | 2574 | Ratio: | 100:1 |
| Bore Code: | 28 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

