How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | U: | 0.875 in |
| L1: | 9.82 in | AE1: | 0.6 |
| T: | 1.75 | F: | 4 |
| AD: | 6.53 | BF: | 0.53 |
| AE2: | 0.36 | BE1: | 0.5 in |
| C: | 8.88 in | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| B: | 8.12 | D: | 3.25 |
| G: | 2 | AG: | 7.5 |
| I: | 4.84 in | V: | 2.51 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.750 in | Center Distance (in): | 3 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.603 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

