Grove Gear HM230-100-2-1.938-140TC-L2
Part #:HM230-100-2-1.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | B: | 8.12 |
| AD: | 6.53 | AE2: | 0.36 |
| BD: | 5.88 | LM: | 8.82 |
| BF: | 0.41 | U: | 0.875 in |
| L: | 6.57 in | AJ: | 5.88 |
| BE: | 0.38 in | F: | 4 |
| V: | 2.51 in | D: | 3.25 |
| T: | 1.938 | AG: | 7.5 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AE1: | 0.6 | AK: | 4.5 |
| C: | 8.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 1/2 X 3.38 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output RPM: | 17.5 |
| Bore Code: | 31 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

