Grove Gear HM230-100-2-1.938-140TC-L3
Part #:HM230-100-2-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AE1: | 0.6 |
| AK: | 4.5 | U: | 0.875 in |
| B: | 8.12 | F: | 4 |
| BE: | 0.38 in | V: | 2.51 in |
| T: | 1.938 | L: | 6.57 in |
| D: | 3.25 | AG: | 7.5 |
| AD: | 6.53 | AJ: | 5.88 |
| C: | 8.88 in | I: | 4.84 in |
| LM: | 8.82 | AE2: | 0.36 |
| BD: | 5.88 | BF: | 0.41 |
| G: | 2 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.603 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Bore Code: | 31 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

