How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.938 |
| AD: | 6.53 | AE2: | 0.36 |
| BF: | 0.53 | D: | 3.25 |
| AG: | 7.5 | BE1: | 0.5 in |
| AJ: | 7.25 | F: | 4 |
| L1: | 9.82 in | L: | 6.57 in |
| U: | 0.875 in | G: | 2 |
| AE1: | 0.6 | B: | 8.12 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AK: | 8.5 |
| BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

