Grove Gear HM230-100-2-1.938-56C-L9
Part #:HM230-100-2-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | T: | 1.938 |
| BE: | 0.38 in | U: | 0.875 in |
| AD: | 6.53 | Center Distance (in): | 3 in |
| AJ: | 5.88 | AE2: | 0.36 |
| BF: | 0.41 | LM: | 8.82 |
| I: | 4.84 in | AG: | 7.5 |
| C: | 8.88 in | B: | 8.12 |
| G: | 2 | AK: | 4.5 |
| V: | 2.51 in | D: | 3.25 |
| L: | 6.57 in | BD: | 5.88 |
| AE1: | 0.6 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.603 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | Model Code: | HM230 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Output RPM: | 17.5 |
| Assembly: | HM-2 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

