How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | BD: | 5.88 |
| AG: | 7.5 | AE2: | 0.36 |
| AD: | 6.53 | BE: | 0.38 in |
| F: | 4 | L: | 6.57 in |
| V: | 2.51 in | I: | 4.84 in |
| LM: | 8.82 | U: | 0.875 in |
| T: | 1.75 | B: | 8.12 |
| G: | 2 | Center Distance (in): | 3 in |
| AE1: | 0.6 | D: | 3.25 |
| C: | 8.88 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3 |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.750 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.603 |
| Output RPM: | 17.5 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-2 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 28 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

