How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3 in |
| AD: | 6.53 | L: | 6.57 in |
| U: | 0.875 in | BD: | 9 |
| BF: | 0.53 | L1: | 9.82 in |
| T: | 1.75 | AJ: | 7.25 |
| G: | 2 | D: | 3.25 |
| AG: | 7.5 | AE2: | 0.36 |
| AE1: | 0.6 | C: | 8.88 in |
| AK: | 8.5 | F: | 4 |
| BE1: | 0.5 in | I: | 4.84 in |
| B: | 8.12 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.603 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Assembly: | HM-2 | Ratio: | 100:1 |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Bore Code: | 28 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.750 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

