How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | C: | 8.88 in |
| BD: | 5.88 | AE2: | 0.36 |
| I: | 4.84 in | D: | 3.25 |
| BE: | 0.38 in | G: | 2 |
| T: | 1.188 | L: | 6.57 in |
| AE1: | 0.6 | BF: | 0.41 |
| F: | 4 | V: | 2.51 in |
| B: | 8.12 | AK: | 4.5 |
| AJ: | 5.88 | LM: | 8.82 |
| AD: | 6.53 | U: | 0.875 in |
| AG: | 7.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2549 | Output Shaft Direction: | 1 |
| Output RPM: | 116.7 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | HM230 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.207 |
| Assembly: | HM-1 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

