How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | L: | 6.57 in |
| AD: | 6.53 | B: | 8.12 |
| AG: | 7.5 | U: | 0.875 in |
| F: | 4 | AK: | 8.5 |
| V: | 2.51 in | L1: | 9.82 in |
| BE1: | 0.5 in | AE2: | 0.36 |
| BD: | 9 | AJ: | 7.25 |
| AE1: | 0.6 | I: | 4.84 in |
| Center Distance (in): | 3 in | D: | 3.25 |
| C: | 8.88 in | BF: | 0.53 |
| G: | 2 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2549 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.207 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

