How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BF: | 0.53 |
| B: | 8.12 | U: | 0.875 in |
| BE1: | 0.5 in | T: | 1.188 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| L1: | 9.82 in | F: | 4 |
| AJ: | 7.25 | AG: | 7.5 |
| C: | 8.88 in | G: | 2 |
| D: | 3.25 | I: | 4.84 in |
| AK: | 8.5 | AD: | 6.53 |
| L: | 6.57 in | BD: | 9 |
| V: | 2.51 in |
Technical Specifications
| Thrust Rating - output shaft: | 2549 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 116.7 |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.207 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

