How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | U: | 0.875 in |
| G: | 2 | T: | 1.188 |
| C: | 8.88 in | AK: | 8.5 |
| V: | 2.51 in | L: | 6.57 in |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | F: | 4 |
| B: | 8.12 | AG: | 7.5 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AE2: | 0.36 | L1: | 9.82 in |
| AE1: | 0.6 | D: | 3.25 |
| I: | 4.84 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2549 |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 4.207 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

