How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | F: | 4 |
| G: | 2 | BD: | 9 |
| C: | 8.88 in | AJ: | 7.25 |
| AE1: | 0.6 | V: | 2.51 in |
| BE1: | 0.5 in | AG: | 7.5 |
| L: | 6.57 in | AD: | 6.53 |
| T: | 1.188 | BF: | 0.53 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| AK: | 8.5 | I: | 4.84 in |
| U: | 0.875 in | B: | 8.12 |
| L1: | 9.82 in |
Technical Specifications
| Center Distance (in): | 3 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2549 |
| Input HP @ 1750 RPM: | 4.207 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

