How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BD: | 5.88 |
| LM: | 8.82 | BF: | 0.41 |
| B: | 8.12 | AK: | 4.5 |
| AG: | 7.5 | D: | 3.25 |
| C: | 8.88 in | V: | 2.51 in |
| F: | 4 | T: | 1.188 |
| AE1: | 0.6 | AE2: | 0.36 |
| G: | 2 | U: | 0.875 in |
| I: | 4.84 in | BE: | 0.38 in |
| AD: | 6.53 | Center Distance (in): | 3 in |
| AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Model Code: | HM230 | Bore Code: | 19 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.207 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 2549 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

